Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q240RA-EU-ULQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radar Sensor
Q240RA-EU-ULQ
Order ID no. 3801994
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-40
Antenna connection
Internal, planar
Beam angle
11° x 13°
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
55 mm x 158 mm x 186,9 mm
Electrical connection
Connector
Frequency band
K band, ISM region
Frequency range
24.05…24.25 GHz
Function
Distance measurement
Function
Proximity switch
Housing material
Plastic
Housing quality
PC
Max. range (mm)
100000
Operating mode
Time-of-Flight
Operating voltage
DC
Output function
PNP/NPN, analog output
Protection class
IP67
Setting option
DIP switch, Vision Software and Firmware
Switching element function
NO/NC programmable
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
3.586,00 €
Item Total
3.586,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
Q240RA-EU-ULQ
Contact Support