Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K30L2FRGB7QP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Beacon
K30L2FRGB7QP
Order ID no. 3802142
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
44,5 mm
Dimmable
Programmable
Electrical connection
Cable with connector
Function
Spotlight
Housing material
Plastic
Housing quality
FDA copolyester
Input type
Bipolar (PNP/NPN)
Light type
RGB
Number of colors/segments
7
Protection class
IP66, IP67, IP69
Special features
Wash down
Key Features
Protection class
IP66, IP67, IP69
In Stock
Price Group
F3
List Price
141,00 €
Item Total
141,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
K30L2FRGB7QP
Contact Support