Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
QM42VT1QP | TURCK - Your Global Automation Partner
Vibration & Temperature Sensor With Serial Interface
QM42VT1QP
Order ID no. 3802369
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
No radio participant
Cable length (m)
0.15
Communication protocol
1-wire-serial
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
42 mm x 12,7 mm x 42 mm
Electrical connection
Cable with connector
Function
Vibration sensor
Housing material
Die-cast zinc
Housing quality
ZN
Protection class
IP67
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
QM42VT1QP
Item Total
278,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
278,40 €