Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QS18VN6AF250 | TURCK - Your Global Automation Partner
Photoelectric sensor
QS18VN6AF250
Order ID no. 3802447
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Rectangular with thread
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS
Operating mode
Background suppression, adjustable
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO/NC
Wavelength (nm)
640
Key Features
Protection class
IP67
Price Group
F3
List Price
€139.50
home
Turck-Shop
Products
Others
QS18VN6AF250
Item Total
€139.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support