Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K30ABT2XYHQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
K30ABT2XYHQ
Order ID no. 3802478
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
54,5 mm
Electrical connection
Connector
Function
Touch Button
Housing material
Plastic
Housing quality
PC
Input type
Bipolar (PNP/NPN)
Light type
Yellow
Number of colors/segments
1
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67, IP69
Special features
Wash down
Switching element function
normally open NO
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
139,10 €
Item Total
139,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
K30ABT2XYHQ
Contact Support