Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
IAT.641ST5TA | TURCK - Your Global Automation Partner
Glass Fiber
IAT.641ST5TA
Order ID no. 3802518
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
249
Ambient temperature min. (°C)
-140
Design
Circular
Function
Opposed mode sensor (transmitter/receiverä)
Housing material
Stainless steel
Price Group
F3
List Price
108,20 €
home
Turck-Shop
Products
Others
IAT.641ST5TA
Item Total
108,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support