Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LTF24IC2LDQP | TURCK - Your Global Automation Partner
Photoelectric sensor
LTF24IC2LDQP
Order ID no. 3802532
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Max. range (mm)
24000
Operating mode
Time-of-Flight
Protection class
IP67
Special features
keep/defer, Pump function
Wavelength (nm)
660
Key Features
Protection class
IP67
Price Group
F3
List Price
1.120,00 €
home
Turck-Shop
Products
Others
LTF24IC2LDQP
Item Total
1.120,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support