Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
T18-2NAEL-9M | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Emitter)
T18-2NAEL-9M
Order ID no. 3802615
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Design
Tube
Dimensions (L x W x H)
30 mm x 30 mm x 41,5 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
20000
Operating mode
Emitter
Protection class
IP67, IP68, IP69
Special features
Chemical-resistant, Encapsulated, Wash down
Wavelength (nm)
624
Key Features
Protection class
IP67, IP68, IP69
In Stock
Price Group
F3
List Price
94,90 €
home
Turck-Shop
Products
Others
T18-2NAEL-9M
Item Total
94,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support