Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
T18-2VPLP-9M | TURCK - Your Global Automation Partner
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
T18-2VPLP-9M
Order ID no. 3802627
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Design
Rectangular with thread
Dimensions (L x W x H)
30 mm x 30 mm x 41,5 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
PBT
Light type
Red polarized
Max. range (mm)
5500
Operating mode
Polarized
Output function
PNP
Protection class
IP67
Special features
Wash down
Switching element function
Complementary contact
Wavelength (nm)
680
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
157,60 €
home
Turck-Shop
Products
Others
T18-2VPLP-9M
Item Total
157,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support