Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
T18-2VPDL-Q8 | TURCK - Your Global Automation Partner
Photoelectric Sensor
T18-2VPDL-Q8
Order ID no. 3802640
home
Home
Loading...
Technical Data
Downloads
Special features
Chemical-resistant, Encapsulated, Wash down, Resistant to chemicals
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Electrical connection
Connector
Connector type
M12 x 1
Design
Tube
Dimensions (L x W x H)
30 mm x 30 mm x 54 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Function
Proximity switch
Operating mode
Diffuse
Output function
PNP
Protection class
IP67, IP68, IP69
Max. range (mm)
750
Setting option
Potentiometer
Switching element function
Complementary contact
Wavelength (nm)
624
Key Features
Protection class
IP67, IP68, IP69
In Stock
Price Group
F3
List Price
€91.40
home
Turck-Shop
Products
Others
T18-2VPDL-Q8
Item Total
€91.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support