Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
T18-2VNFF150-Q8 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
T18-2VNFF150-Q8
Order ID no. 3802673
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Tube
Dimensions (L x W x H)
30 mm x 30 mm x 54 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
150
Operating mode
Background suppression, non-adjustable
Output function
NPN
Protection class
IP67, IP68, IP69
Special features
Chemical-resistant, Encapsulated, Resistant to chemicals, Wash down
Switching element function
Complementary contact
Wavelength (nm)
624
Key Features
Protection class
IP67, IP68, IP69
In Stock
Price Group
F3
List Price
133,20 €
home
Turck-Shop
Products
Others
T18-2VNFF150-Q8
Item Total
133,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support