Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
T18-2VPFF50IR-2M | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
T18-2VPFF50IR-2M
Order ID no. 3802692
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Rectangular with thread
Dimensions (L x W x H)
30 mm x 30 mm x 41,5 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
PBT
Light type
IR
Max. range (mm)
50
Operating mode
Background suppression, non-adjustable
Output function
PNP
Protection class
IP67
Special features
Wash down
Switching element function
Complementary contact
Wavelength (nm)
880
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
131,30 €
home
Turck-Shop
Products
Others
T18-2VPFF50IR-2M
Item Total
131,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support