Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QS18EK6EQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS18EK6EQ
Order ID no. 3802822
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Cable length (m)
0.6
Electrical connection
Cable with connector
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
20 mm x 12 mm x 32 mm
Housing material
Plastic
Housing quality
ABS
Light type
Red polarized
Function
Retroreflective sensor with polarizing filter
Output function
PNP
Protection class
IP67
Max. range (mm)
4000
Switching element function
Light operation
Wavelength (nm)
660
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
QS18EK6EQ
In Stock
Price Group
F3
List Price
€93.70
Item Total
€93.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support