Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WLS27XWR-430DSQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
work light
WLS27XWR-430DSQ
Order ID no. 3802999
home
Home
Loading...
Technical Data
Downloads
Special features
Chemical-resistant, Wash down, Resistant to chemicals
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cascadable
No
Electrical connection
Connector
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
492,5 mm
Dimmable
Two-stage
Housing material
Plastic
Housing quality
FDA copolyester
Light type
White/Red
Number of colors/segments
1
Function
Linear light
Protection class
IP66, IP67, IP69
Key Features
Protection class
IP66, IP67, IP69
In Stock
Price Group
G1
List Price
€410.90
home
Turck-Shop
Products
Others
WLS27XWR-430DSQ
Item Total
€410.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support