Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K30LGRYPT | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light Beacon
K30LGRYPT
Order ID no. 3803021
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Design
Dome
Dimensions (L x W x H)
52,4 mm
Dimmable
No
Electrical connection
Terminal block
Function
Limit switch
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Green, Red, Yellow
Number of colors/segments
3
Protection class
IP67, IP69
Special features
Wash down
Key Features
Protection class
IP67, IP69
home
Turck-Shop
Products
Others
K30LGRYPT
In Stock
Price Group
F3
List Price
82,70 €
Item Total
82,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support