Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K30APT2GRF2T | TURCK - Your Global Automation Partner
Pick-to-Light Pick-and-place sensor
K30APT2GRF2T
Order ID no. 3803026
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Design
Dome
Dimensions (L x W x H)
48,9 mm x 48,9 mm
Electrical connection
Terminal block
Function
Touch Button
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Green, Red
Number of colors/segments
2
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Special features
Wash down
Switching element function
normally open NO
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
137,00 €
Item Total
137,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
K30APT2GRF2T
Contact Support