Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL50BLR2AOSIQ | TURCK - Your Global Automation Partner
LED signal light Tower light
TL50BLR2AOSIQ
Order ID no. 3803040
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone with adjustable intensity
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
141,6 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
Bipolar (PNP/NPN)
Light type
Red, rotating
Number of colors/segments
1
Protection class
IP67
Volume (dB)
95 dB
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
TL50BLR2AOSIQ
Item Total
223,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
223,80 €