Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
EZLSA-HTE-E23-910 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain Emitter
EZLSA-HTE-E23-910
Order ID no. 3803167
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cascadable
No
Design
Rectangular
Dimensions (L x W x H)
45 mm x 36 mm x 915 mm
Electrical connection
Flat connector
Function
Light curtain
Housing material
Plastic
Housing quality
FDA polycarbonate
Light type
IR
Max. range (mm)
12000
Number of beams
52
Optical resolution (mm)
23
Protection class
IP65, IP67, IP69
Scan field (mm)
910
Special features
Wash down
Start/Restart interlock
No
With muting function
No
home
Turck-Shop
Products
Others
EZLSA-HTE-E23-910
Key Features
Protection class
IP65, IP67, IP69
In Stock
Price Group
G1
List Price
2.043,00 €
Item Total
2.043,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support