Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PBE415UTMNLMT177 | TURCK - Your Global Automation Partner
Plastic Fiber
PBE415UTMNLMT177
Order ID no. 3803264
home
Home
Loading...
Technical Data
Downloads
Accessory type
Plastic fiber
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Design
Circular
Dimensions (L x W x H)
3658 mm
Function
Diffuse mode sensor
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PE
Special features
Chemical-resistant, Resistant to chemicals
In Stock
Price Group
F3
List Price
362,90 €
home
Turck-Shop
Products
Others
PBE415UTMNLMT177
Item Total
362,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support