Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VS8EANAF70 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Adjustable Background Suppression
VS8EANAF70
Order ID no. 3803410
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Approvals
CE, cULus
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
14,6 mm x 8 mm x 25,7 mm
Electrical connection
Cable
Function
Diffuse mode sensor with adjustable background suppression
Housing material
Plastic
Light type
Red
Max. range (mm)
70
Operating mode
Background suppression, adjustable
Output function
NPN
Protection class
IP67
Switching element function
NO contact
Switching frequency (kHz)
1
Wavelength (nm)
650
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
229,70 €
home
Turck-Shop
Products
Others
VS8EANAF70
Item Total
229,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support