Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SG-TL70-DXN9 | TURCK - Your Global Automation Partner
Radio Transmission System
SG-TL70-DXN9
Order ID no. 3803749
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Antenna connection
Internal (wire loop)
Runs with battery
Yes
Design
Rectangular
Dimensions (L x W x H)
127 mm x 80,8 mm x 57 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Housing material
Plastic
Housing quality
PC
Input type
NPN/PNP/0…20 mA/0…10 V, 10k thermistor, counter
Function
Star topology
Operating voltage
DC
Protection class
IP67
Max. range (mm)
3200000
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€268.50
home
Turck-Shop
Products
Others
SG-TL70-DXN9
Item Total
€268.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support