Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
S18DLBWRPQ | TURCK - Your Global Automation Partner
LED signal light Beacon
S18DLBWRPQ
Order ID no. 3803799
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions (L x W x H)
35,7 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC + PBT
Input type
PNP
Light type
Blue, Red, White
Protection class
IP67, IP69K
Key Features
Protection class
IP67, IP69K
home
Turck-Shop
Products
Others
S18DLBWRPQ
Item Total
59,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
59,30 €