Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
WLH60XW640GB | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
WLH60XW640GB
Order ID no. 3804113
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Design
Rectangular
Dimensions (L x W x H)
638,9 mm x 60,9 mm x 31,3 mm
Dimmable
Two-stage
Electrical connection
Cable
Function
Linear light
Housing material
Metal
Housing quality
Electrostatically coated AL
Light type
White
Number of colors/segments
1
Protection class
IP67, IP68
Special features
Chemical-resistant, Wash down
Key Features
Protection class
IP67, IP68
In Stock
Price Group
F3
List Price
1.022,00 €
home
Turck-Shop
Products
Others
WLH60XW640GB
Item Total
1.022,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support