Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LE550IQ-804183 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-mode laser sensor (triangulation)
LE550IQ-804183
Order ID no. 3804183
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
56 mm x 26 mm x 77 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Metal
Housing quality
Zinc Alloy Die-Cast
Laser class
2
Light type
Red
Max. range (mm)
450
Operating mode
Triangulation
Optical resolution (mm)
1
Output function
PNP/NPN
Protection class
IP67
Special features
keep/defer
Switching element function
normally open NO
Wavelength (nm)
650
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
LE550IQ-804183
Item Total
823,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
In Stock
Price Group
F3
List Price
823,00 €
Contact Support