Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
S22AMTSGREQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
S22AMTSGREQP
Order ID no. 3804310
home
Home
Loading...
Technical Data
Downloads
Special features
I/O module-compatible, Wash down
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Threaded barrel
Dimensions (L x W x H)
47,8 mm x 47,8 mm
Housing material
Plastic
Housing quality
PC
Input type
Bipolar (PNP/NPN)
Light type
Green, Red
Number of colors/segments
2
Function
Touch button
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP66, IP67, IP69
Switching element function
NO contact
Key Features
Protection class
IP66, IP67, IP69
In Stock
Price Group
F3
List Price
€96.40
home
Turck-Shop
Products
Others
S22AMTSGREQP
Item Total
€96.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support