Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K50FLRXXPQP | TURCK - Your Global Automation Partner
LED Signal Light
K50FLRXXPQP
Order ID no. 3804806
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions (L x W x H)
50 mm x 76 mm x 44,6 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Red
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
116,80 €
Item Total
116,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
K50FLRXXPQP
Contact Support