Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QS18VP6LPQ5-LB | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS18VP6LPQ5-LB
Order ID no. 3804885
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
31 mm x 15 mm x 35 mm
Electrical connection
Cable with connector
Function
Retroreflective sensor with polarizing filter
Housing material
Plastic
Housing quality
ABS
Light type
Red polarized
Max. range (mm)
3500
Output function
PNP
Protection class
IP67
Switching element function
NO/NC
Wavelength (nm)
660
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
108,70 €
home
Turck-Shop
Products
Others
QS18VP6LPQ5-LB
Item Total
108,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support