Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL509KQ | TURCK - Your Global Automation Partner
LED Signal Light
TL509KQ
Order ID no. 3804914
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
414,1 mm
Dimmable
Programmable
Electrical connection
Connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
Communication protocol
Light type
RGB
Number of colors/segments
9
Protection class
IP67
In Stock
Price Group
F3
List Price
664,00 €
Item Total
664,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TL509KQ
Contact Support