Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL50C3ALSKQ | TURCK - Your Global Automation Partner
LED signal light Compact signal tower
TL50C3ALSKQ
Order ID no. 3804983
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
179,2 mm
Dimmable
Programmable
Electrical connection
Connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
Communication protocol
Light type
RGB
Number of colors/segments
3
Protection class
IP67
Volume (dB)
94 dB
home
Turck-Shop
Products
Others
TL50C3ALSKQ
Key Features
Protection class
IP67
Item Total
371,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
371,40 €