Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL50C10AOSIKQ | TURCK - Your Global Automation Partner
LED Signal Light Compact Signal Tower
TL50C10AOSIKQ
Order ID no. 3805007
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone with adjustable intensity
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
373,8 mm
Dimmable
Programmable
Electrical connection
Connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
Communication protocol
Light type
RGB
Number of colors/segments
10
Protection class
IP67
Volume (dB)
95 dB
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
TL50C10AOSIKQ
Item Total
862,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
862,00 €