Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K30RPT2FBWF2QP-805066 | TURCK - Your Global Automation Partner
Pick-to-Light
K30RPT2FBWF2QP-805066
Order ID no. 3805066
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
41 mm x 41 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
FDA copolyester
Input type
PNP
Number of colors/segments
2
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69
Special features
Wash down
Switching element function
NC contact
Key Features
Protection class
IP67, IP69
Price Group
F3
List Price
183,90 €
home
Turck-Shop
Products
Others
K30RPT2FBWF2QP-805066
Item Total
183,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support