Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Photoelectric Sensor
QS18VP6AF120Q8
Order ID no. 3805176
In Stock
Price Group
F3
List Price
139,50 €
home
Turck-Shop
Products
Others
QS18VP6AF120Q8
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rectangular with thread
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS
Operating mode
Background suppression, adjustable
Protection class
IP67
Setting option
Potentiometer
Wavelength (nm)
640
Key Features
Protection class
IP67
add_shopping_cart
person
Login
Item Total
139,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support