Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL30BGRXXXAXC1 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light Tower Light
TL30BGRXXXAXC1
Order ID no. 3805404
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
1.2
Cascadable
No
Design
Cylindrical/Smooth
Dimensions (L x W x H)
163,6 mm
Dimmable
No
Electrical connection
Cable
Function
Tower light
Housing material
Plastic
Housing quality
PC
Input type
Bimodal (PNP or NPN, depending on the wiring)
Light type
Green, Red
Operating voltage
DC
Protection class
IP65
Volume (dB)
92 dB
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
130,20 €
home
Turck-Shop
Products
Others
TL30BGRXXXAXC1
Item Total
130,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support