Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PTL110S-FF100T-QP150 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
PTL110S-FF100T-QP150
Order ID no. 3805483
home
Home
Loading...
Technical Data
Downloads
Special features
I/O module-compatible
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
Yes
Communication protocol
Modbus RTU
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
110 mm x 35 mm x 33,1 mm
Display
None
Housing material
Plastic
Housing quality
ABS
Light type
IR
Number of beams
1
Number of colors/segments
14
Function
Diffuse mode sensor with fixed-field background suppression
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP54
Max. range (mm)
100
Switching element function
NO contact
Key Features
Protection class
IP54
In Stock
Price Group
G1
List Price
€273.00
home
Turck-Shop
Products
Others
PTL110S-FF100T-QP150
Item Total
€273.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support