Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50FAPT2GRYC3Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K50FAPT2GRYC3Q
Order ID no. 3805868
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Electrical connection
Connector
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions (L x W x H)
66 mm
Housing material
Plastic
Housing quality
PC
Function
Touch button
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69K
Switching element function
NO contact
Key Features
Protection class
IP67, IP69K
In Stock
Price Group
F3
List Price
€180.30
home
Turck-Shop
Products
Others
K50FAPT2GRYC3Q
Item Total
€180.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support