Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50PTAMRGB14 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
K50PTAMRGB14
Order ID no. 3805914
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Communication protocol
BannerBus (Pro Editor compatible)
Design
Dome
Dimensions (L x W x H)
55 mm
Electrical connection
Cable
Function
Touch Button
Housing material
Plastic
Housing quality
PC
Input type
Bipolar (PNP/NPN)
Light type
RGB
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67, IP69K
Special features
Wash down
Switching element function
normally open NO
home
Turck-Shop
Products
Others
K50PTAMRGB14
Key Features
Protection class
IP67, IP69K
Item Total
194,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
194,70 €