Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50PTCAMGRY3Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Placement Sensor
K50PTCAMGRY3Q
Order ID no. 3805927
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Communication protocol
BannerBus (Pro Editor compatible)
Connector type
M12 x 1
Design
Puck
Dimensions (L x W x H)
48 mm x 48 mm
Electrical connection
Connector
Function
Touch button
Housing material
Plastic
Housing quality
PC
Input type
Bipolar (PNP/NPN)22
Light type
RGB
Number of colors/segments
3
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67, IP69
Special features
I/O module-compatible, Wash down
Switching element function
NO contact
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
186,30 €
home
Turck-Shop
Products
Others
K50PTCAMGRY3Q
Item Total
186,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support