Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K30APT2FWXDQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K30APT2FWXDQP
Order ID no. 3805944
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions (L x W x H)
41 mm
Electrical connection
Cable with connector
Function
Touch button
Housing material
Plastic
Housing quality
PC
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69K
Switching element function
NO contact
Key Features
Protection class
IP67, IP69K
In Stock
Price Group
F3
List Price
170,50 €
home
Turck-Shop
Products
Others
K30APT2FWXDQP
Item Total
170,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support