Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LEDBRV75BM | TURCK - Your Global Automation Partner
Vision System Ring Light
LEDBRV75BM
Order ID no. 3806058
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
76,2 mm x 76,2 mm x 75,8 mm
Dimmable
Potentiometer
Electrical connection
Cable with connector
Function
Area light
Housing material
Metal
Housing quality
AL
Light type
Blue
Protection class
IP50
Key Features
Protection class
IP50
In Stock
Price Group
G1
List Price
856,00 €
home
Turck-Shop
Products
Others
LEDBRV75BM
Item Total
856,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support