Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LEDGRV75BM | TURCK - Your Global Automation Partner
Vision System Ring Light
LEDGRV75BM
Order ID no. 3806059
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
76,2 mm x 76,2 mm x 75,8 mm
Dimmable
Potentiometer
Electrical connection
Cable with connector
Function
Area light
Housing material
Metal
Housing quality
AL
Light type
Green
Protection class
IP50
Key Features
Protection class
IP50
home
Turck-Shop
Products
Others
LEDGRV75BM
Item Total
879,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
G1
List Price
879,00 €