Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX80N2Q45VTP-NB | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radio Transmission System Base Unit for Serial Sensors
DX80N2Q45VTP-NB
Order ID no. 3806266
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Antenna connection
Internal (wire loop)
Communication protocol
1-wire-serial
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
62,7 mm x 44,5 mm x 110,4 mm
Electrical connection
Connector
Frequency band
2.4-GHz ISM band
Frequency range
2.402…2.483 GHz
Function
Vibration sensor
Housing material
Plastic
Housing quality
Lexan, PBT
Input type
Vibration/temperature
Max. range (mm)
1000000
Operating voltage
DC
Protection class
IP67
Runs with battery
Yes
Special features
wireless
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
DX80N2Q45VTP-NB
In Stock
Price Group
F3
List Price
324,10 €
Item Total
324,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support