Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL50P6CQ | TURCK - Your Global Automation Partner
LED Signal Light
TL50P6CQ
Order ID no. 3806721
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Electrical connection
Connector
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
292 mm
Dimmable
No
Housing material
Plastic
Housing quality
ABS
Input type
Bipolar (PNP/NPN)
Light type
RGB
Number of colors/segments
6
Function
Tower light
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€506.30
home
Turck-Shop
Products
Others
TL50P6CQ
Item Total
€506.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support