Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL50PBL3CQ | TURCK - Your Global Automation Partner
LED Signal Light
TL50PBL3CQ
Order ID no. 3806725
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Electrical connection
Connector
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
125,2 mm
Dimmable
No
Housing material
Plastic
Housing quality
ABS
Input type
Bipolar (PNP/NPN)
Light type
RGB
Number of colors/segments
3
Function
Tower light
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€359.20
home
Turck-Shop
Products
Others
TL50PBL3CQ
Item Total
€359.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support