Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VSM-2S4RNR500-Q3 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
VSM-2S4RNR500-Q3
Order ID no. 3806780
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-25
Cable length (m)
0.15
Connector type
M8 x 1
Design
Smooth barrel
Dimensions (L x W x H)
45 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Metal
Housing quality
Stainless steel
Max. range (mm)
500
Operating mode
Receiver
Output function
NPN
Protection class
IP67
Special features
Chemical-resistant
Switching element function
NO contact, dark operation
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
VSM-2S4RNR500-Q3
In Stock
Price Group
F3
List Price
138,20 €
Item Total
138,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support