Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VSM-2S4APD20-2M | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
VSM-2S4APD20-2M
Order ID no. 3806781
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-25
Cable length (m)
2
Communication protocol
IO-Link
Design
Smooth barrel
Dimensions (L x W x H)
35 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Metal
Housing quality
Stainless steel
Light type
Red
Max. range (mm)
20
Operating mode
Diffuse
Output function
PNP
Protection class
IP67
Special features
Chemical-resistant
Switching element function
NO contact, light operation
Wavelength (nm)
630
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
VSM-2S4APD20-2M
In Stock
Price Group
F3
List Price
244,40 €
Item Total
244,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support