Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VSM-2S4RPR500-2M | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
VSM-2S4RPR500-2M
Order ID no. 3806788
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
-25
Cable length (m)
2
Communication protocol
IO-Link
Design
Smooth barrel
Dimensions (L x W x H)
35 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Metal
Housing quality
Stainless steel
Max. range (mm)
500
Operating mode
Receiver
Output function
PNP
Protection class
IP67
Special features
Chemical-resistant
Switching element function
NO contact, dark operation
home
Turck-Shop
Products
Others
VSM-2S4RPR500-2M
Key Features
Protection class
IP67
Item Total
124,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
124,10 €