Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL50HGBYQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light High-intensity Tower Light
TL50HGBYQ
Order ID no. 3806875
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions (L x W x H)
142,6 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Housing material
Plastic
Housing quality
ABS
Input type
PNP
Light type
Blue, Green, Yellow
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
225,00 €
home
Turck-Shop
Products
Others
TL50HGBYQ
Item Total
225,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support