Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WLS15XGR0220DSC2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
work light
WLS15XGR0220DSC2
Order ID no. 3806934
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Design
Smooth barrel
Dimensions (L x W x H)
220 mm x 30,6 mm x 15,5 mm
Dimmable
Yes
Electrical connection
Cable
Function
Linear light
Housing material
Plastic
Housing quality
PA, PC
Light type
Green, Red
Number of colors/segments
2
Operating voltage
DC
Protection class
IP66, IP67
Key Features
Protection class
IP66, IP67
In Stock
Price Group
G1
List Price
€88.50
home
Turck-Shop
Products
Others
WLS15XGR0220DSC2
Item Total
€88.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support