Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WLS15CGR0500DSQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
work light
WLS15CGR0500DSQP
Order ID no. 3806956
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
Yes
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
500 mm x 30,6 mm x 15,5 mm
Dimmable
Yes
Housing material
Plastic
Housing quality
PC, PA
Light type
Green, Red
Number of colors/segments
2
Function
Linear light
Operating voltage
DC
Protection class
IP66, IP67
Key Features
Protection class
IP66, IP67
In Stock
Price Group
G1
List Price
€197.00
home
Turck-Shop
Products
Others
WLS15CGR0500DSQP
Item Total
€197.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support