Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
WLS27CGYR3S-0430DS24Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
WLS27 Three Segment Light Strip; Length: 430 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67;
WLS27CGYR3S-0430DS24Q
Order ID no. 3806994
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
Yes
Electrical connection
Connector
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
501 mm
Dimmable
No
Housing material
Plastic
Housing quality
FDA copolyester
Light type
Green, Yellow, Red
Function
Linear light
Protection class
IP67, IP69
Key Features
Protection class
IP67, IP69
home
Turck-Shop
Products
Others
WLS27CGYR3S-0430DS24Q
In Stock
Price Group
G1
List Price
€390.90
Item Total
€390.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support